EcoStruxure Process Expert Support Portal

PES V4.1 update 

Warning, please read the following before downloading

Use this link to download the full procedure

Use this link to download Hotfix PES_V4.1_RTM_24268

PES V4.1 is available for download from the PES Support Web site to all registered users. Please refer to the release notes for a full description included changes.

Use this link to download the ISO file:

PES v4.1 64-bit iso image

Please visit our Download section for the latest PES updates!

Several library updates for PES V4.2 are available to download from the PES Support Web site for all registered users. Please refer to the release notes for a full description included changes.

 

PES V4.2 is available

Warning, please read the following before downloading

PES V4.2 is available for download from the PES Support Web site to all registered users. Please refer to the release notes for a full description included changes.

Here are links to download .iso

PES v4.2 64-bit iso image

PES v4.2 32-bit iso image

Please visit our Download section for the latest PES updates!

Several library updates for PES V4.1 are available to download from the PES Support Web site for all registered users. Please refer to the release notes for a full description included changes.

PlantStruxure PES V4.1 brings new features:

1. Integrates the latest Generation ePAC M580 enabling a complete Ethernet-based architecture at all levels improving traceability and system management.

2. High availability with redundancy at multiple levels to ensure near 100% uptime to your system.

3. Open architecture to provide complete flexibility to you to design system architecture and application.

4. Ability to manage process and energy management together.

5. Strong foundation Library and segment specific libraries to improve engineering, operation, and maintenance efficiency.

6. Powerful runtime navigation services, sequence of event recording, powerful alarm management helps you to get the right information at the right time and also to identify root cause of any problem.

PES V4.1 is available for download under "Product Downloads"  to all registered users . Please refer to the release notes for a complete description of updates.